WS-TATV THT Tact Switch 6x6 mm

  • Picture

MATERIAL PROPERTIES

Cover Material Stainless Steel

PROPERTIES

Actuator Material LCP
Actuator Flammability Rating UL94 V-0
Actuator Color White;​ Salmon;​ Black
Frame Material PPA
Frame Flammability Rating UL94 HB
Frame Color Black
Contact Material Stainless Steel
Contact Plating Silver
Terminal Material Copper Alloy
Terminal Plating Silver
VR 12 V (DC)
Contact Resistance Initial 100 mΩ
Contact Resistance After Life Test 2 Ω
RISO 100 MΩ
Withstanding Voltage 250 V (AC)
Washable No
Qty. 200

GENERAL INFORMATION

Operating Temperature -40 up to +85 °C

PACKAGING PROPERTIES

Packaging Bulk

Products

SPEC Order Code H
(mm)
Operation Force
(g)
Qty. Files Design Kit Samples
1 PDF 430156043726 4.3 260 200 430156043726 (rev1).stp430156043726 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
2 PDF 430156043736 4.3 360 200 430156043736 (rev1).stp430156043736 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip
3 PDF 430156050726 5 260 200 430156050726 (rev1).stp430156050726 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
4 PDF 430156050736 5 360 200 430156050736 (rev1).stp430156050736 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip
5 PDF 430156070726 7 260 200 430156070726 (rev1).stp430156070726 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
6 PDF 430156070736 7 360 200 430156070736 (rev1).stp430156070736 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip
7 PDF 430156095726 9.5 260 200 430156095726 (rev1).stp430156095726 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip
8 PDF 430156095736 9.5 360 200 430156095736 (rev1).stp430156095736 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip
9 PDF 430186043716 4.3 160 200 430186043716 (rev1).stp430186043716 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
10 PDF 430186050716 5 160 200 430186050716 (rev1).stp430186050716 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
11 PDF 430186070716 7 160 200 430186070716 (rev1).stp430186070716 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip 499001
12 PDF 430186095716 9.5 160 200 430186095716 (rev1).stp430186095716 (rev1).igsAltium_WS-TATV (rev19a).IntLibDownloads_CADENCE_WS-TATV (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Tact switches ; miniature Tact switches ; miniature Tact switch ; tact switch smd ; Tact switch