WR-TBL Serie 1358 - 10.00 mm Vertical Entry w. Pressure Clamp Glow Wire

  • Picture

KIND PROPERTIES

Pitch 10 mm

MATERIAL PROPERTIES

Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel tin-plated surface
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy with Tin

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 14 A
IR VDE 13.5 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2.5
Solid Wire Section (AWG) 14 to 30 (AWG)
Solid Wire Section (Metric) 2.08 to 0.0509 (mm²)
Stranded Wire Section (AWG) 14 to 30 (AWG)
Stranded Wire Section (Metric) 2.08 to 0.0509 (mm²)

CERTIFICATION

UL Approval E150931 Cat No. CZI (2)
VDE Approval 40021362 Type CZI

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691135800003 Pressure Clamp PCB No Vertical 3 10 14 13.5 300 750 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691135800003 (rev1).stpAltium_WR-TBL (rev19a).IntLib691135800003 (rev1).iges691135800003 (rev1).pdf
2 PDF 691135800004 Pressure Clamp PCB No Vertical 4 10 14 13.5 300 750 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691135800004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691135800004 (rev1).iges691135800004 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches