WR-TBL Serie 2136 - 10.16 mm Vertical Entry w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 10.16 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy with Tin over Nickel

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 14 A
IR VDE 14 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 14 to 30 (AWG)
Solid Wire Section (Metric) 2.08 to 0.0509 (mm²)
Stranded Wire Section (AWG) 14 to 30 (AWG)
Stranded Wire Section (Metric) 2.08 to 0.0509 (mm²)

CERTIFICATION

UL Approval E150931 Cat No. CII (4)
VDE Approval 40021366 Type CII

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691213600001 Rising Cage Clamp PCB Yes Vertical 1 10.16 14 14 300 750 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691213600001 (rev1).stpAltium_WR-TBL (rev19a).IntLib691213600001 (rev1).iges691213600001 (rev1).pdf
2 PDF 691213600002 Rising Cage Clamp PCB Yes Vertical 2 10.16 14 14 300 750 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691213600002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691213600002 (rev1).iges691213600002 (rev1).pdf
3 PDF 691213600101 Rising Cage Clamp PCB Yes Vertical 1 10.16 14 14 300 750 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691213600101 (rev1).stpAltium_WR-TBL (rev19a).IntLib691213600101 (rev1).iges691213600101 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches