WR-TBL Serie 2196 - 10.16 mm Horiz. Entry Modular

  • Picture

KIND PROPERTIES

Pitch 10.16 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Brass
Contact Plating Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR cULus 57 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Contact Resistance [cULus] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 10 up to 11 (mm)
Screw M4.5
Solid Wire Section (AWG) 8 to 22 (AWG)
Solid Wire Section (Metric) 8.37 to 0.326 (mm²)
Stranded Wire Section (AWG) 8 to 22 (AWG)
Stranded Wire Section (Metric) 8.37 to 0.326 (mm²)

CERTIFICATION

UL Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691219610002 Rising Cage Clamp PCB Yes Horizontal 2 10.16 57 300 8 to 22 (AWG) 8.37 to 0.326 (mm²) 691219610002 (rev1).stp691219610002 (rev1).igsAltium_WR-TBL (rev19a).IntLib691219610002_1 (rev1).pdf 691001
2 PDF 691219610003 Rising Cage Clamp PCB Yes Horizontal 3 10.16 57 300 8 to 22 (AWG) 8.37 to 0.326 (mm²) 691219610003 (rev1).stp691219610003 (rev1).igsAltium_WR-TBL (rev19a).IntLib

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches