WR-TBL Serie 2109 - 2.54 mm Horiz. Entry

  • Picture

KIND PROPERTIES

Pitch 2.54 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Copper over Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Brass

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR cULus 6 A
Working Voltage [cULus] 150 V (AC)
Withstanding Voltage [cULus] 1300 V (AC)
Contact Resistance [cULus] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 4 up to 5 (mm)
Screw M1.6
Solid Wire Section (AWG) 30 to 18 (AWG)
Solid Wire Section (Metric) 0.0509 to 0.823 (mm²)
Stranded Wire Section (AWG) 30 to 18 (AWG)
Stranded Wire Section (Metric) 0.0509 to 0.823 (mm²)

CERTIFICATION

cULus Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691210910002 Rising Cage Clamp PCB No Horizontal 2 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) 691210910002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910002_1 (rev1).pdfDownload_IGES_691210910002 (rev1).iges
2 PDF 691210910003 Pressure Clamp PCB No Horizontal 3 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) 691210910003 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910003_1 (rev1).pdfDownload_IGES_691210910003 (rev1).iges 691001
3 PDF 691210910004 Rising Cage Clamp PCB Yes Horizontal 4 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) Download_STP_691210910004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910004_1 (rev1).pdfDownload_IGES_691210910004 (rev1).iges
4 PDF 691210910005 Rising Cage Clamp PCB No Horizontal 5 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) 691210910005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910005_1 (rev1).pdfDownload_IGES_691210910005 (rev1).iges
5 PDF 691210910006 Rising Cage Clamp PCB No Horizontal 6 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) 691210910006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910006_1 (rev1).pdfDownload_IGES_691210910006 (rev1).iges
6 PDF 691210910008 Rising Cage Clamp PCB No Horizontal 8 2.54 6 150 30 to 18 (AWG) 0.0509 to 0.823 (mm²) 691210910008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691210910008_1 (rev1).pdfDownload_IGES_691210910008 (rev1).iges

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches