WR-TBL Serie 2141 - 3.50 mm Vertical Entry Modular w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
IR VDE 10 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 130 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 1250 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2
Solid Wire Section (AWG) 30 to 16 (AWG)
Solid Wire Section (Metric) 0.05 to 1.31 (mm²)
Stranded Wire Section (AWG) 30 to 16 (AWG)
Stranded Wire Section (Metric) 0.05 to 1.31 (mm²)

CERTIFICATION

cULus Approval E315414
UL Approval E150931 CAT. N: CPP (3)
VDE Approval 40023402
VDE Approval 40015437 TYPE: CPP

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691214100002 Rising Cage Clamp PCB Yes Vertical 2 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691214100002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691214100002 (rev1).iges691214100002_1 (rev1).pdf
2 PDF 691214100003 Rising Cage Clamp PCB Yes Vertical 3 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691214100003 (rev1).stpAltium_WR-TBL (rev19a).IntLib691214100003 (rev1).iges691214100003_1 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches