WR-TBL Serie 2301 – 3.50 mm Double Level Horiz. Entry Modular w. Rising Cage

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Copper over Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 5 up to 6 (mm)
Screw M2
Solid Wire Section (AWG) 24 to 16 (AWG)
Solid Wire Section (Metric) 0.205 to 1.31 (mm²)
Stranded Wire Section (AWG) 24 to 16 (AWG)
Stranded Wire Section (Metric) 0.205 to 1.31 (mm²)

CERTIFICATION

cULus Approval E315414
UL Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Samples
1 PDF 691230110004 Rising Cage Clamp PCB Yes Double Level Horizontal 4 3.5 10 300 24 to 16 (AWG) 0.205 to 1.31 (mm²) 691230110004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691230110004 (rev1).pdfDownload_IGES_691230110004 (rev1).iges
2 PDF 691230110006 Rising Cage Clamp PCB Yes Double Level Horizontal 6 3.5 10 300 24 to 16 (AWG) 0.205 to 1.31 (mm²) 691230110006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691230110006 (rev1).pdfDownload_IGES_691230110006 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches