WR-TBL Serie 2431 - 3.50 mm Horizontal cable entry with rising clamp

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
IR VDE 10 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 130 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 1250 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2
Solid Wire Section (AWG) 30 to 16 (AWG)
Solid Wire Section (Metric) 0.05 to 1.31 (mm²)
Stranded Wire Section (AWG) 30 to 16 (AWG)
Stranded Wire Section (Metric) 0.05 to 1.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT. N°: CPA (3)
VDE Approval 40015434
VDE Approval 40015434 TYPE: CPA

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691243110004 Rising Cage Clamp PCB No Horizontal 4 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110004 (rev1).iges691243110004_1 (rev1).pdf 691001
2 PDF 691243110005 Rising Cage Clamp PCB No Horizontal 5 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110005 (rev1).iges691243110005_1 (rev1).pdf
3 PDF 691243110006 Rising Cage Clamp PCB No Horizontal 6 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110006 (rev1).iges691243110006_1 (rev1).pdf
4 PDF 691243110007 Rising Cage Clamp PCB No Horizontal 7 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110007 (rev1).iges691243110007_1 (rev1).pdf
5 PDF 691243110008 Rising Cage Clamp PCB No Horizontal 8 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110008 (rev1).iges691243110008_1 (rev1).pdf
6 PDF 691243110009 Rising Cage Clamp PCB No Horizontal 9 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110009 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110009 (rev1).iges691243110009_1 (rev1).pdf
7 PDF 691243110010 Rising Cage Clamp PCB No Horizontal 10 3.5 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) 691243110010 (rev1).stpAltium_WR-TBL (rev19a).IntLib691243110010 (rev1).iges691243110010_1 (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches