WR-TBL Serie 3051 - 3.50 mm Vertical PCB Header

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICALPROPERTIES

IR UL 12 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance 20 mΩ

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Files Samples
1 PDF 691305130002 Pluggable PCB No Vertical 2 3.5 12 300 691305130002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130002 (rev1).iges691305130002_1 (rev1).pdf
2 PDF 691305130003 Pluggable PCB No Vertical 3 3.5 12 300 691305130003 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130003 (rev1).iges691305130003_1 (rev1).pdf
3 PDF 691305130004 Pluggable PCB No Vertical 4 3.5 12 300 691305130004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130004 (rev1).iges691305130004_1 (rev1).pdf
4 PDF 691305130005 Pluggable PCB No Vertical 5 3.5 12 300 691305130005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130005 (rev1).iges691305130005_1 (rev1).pdf
5 PDF 691305130006 Pluggable PCB No Vertical 6 3.5 12 300 691305130006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130006 (rev1).iges691305130006_1 (rev1).pdf
6 PDF 691305130007 Pluggable PCB No Vertical 7 3.5 12 300 691305130007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130007 (rev1).iges691305130007_1 (rev1).pdf
7 PDF 691305130008 Pluggable PCB No Vertical 8 3.5 12 300 691305130008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130008 (rev1).iges691305130008_1 (rev1).pdf
8 PDF 691305130012 Pluggable PCB No Vertical 12 3.5 12 300 691305130012 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305130012 (rev1).iges691305130012_1 (rev1).pdf
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches