WR-TBL Serie 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Phosphor Bronze
Contact Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR cULus 6 A
IR VDE 2 A
Working Voltage [cULus] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance (Value) [cULus] 20 mΩ
Contact Resistance (Value) [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 7.5 up to 8.5 (mm)

WIRE PROPERTIES

Solid Wire Section (AWG) 14 to 20 (AWG)
Solid Wire Section (Metric) 2.08 to 0.518 (mm²)
Stranded Wire Section (AWG) 14 to 20 (AWG)
Stranded Wire Section (Metric) 2.08 to 0.518 (mm²)

CERTIFICATION

cULus Approval E315414
VDE Approval 40036145

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
IR VDE
(A)
Working Voltage [cULus]
(V (AC))
Working Voltage [VDE]
(V (AC))
Solid Wire Section (Metric) Stranded Wire Section (Metric) Files Design Kit Samples
1 PDF 691412120002B Screwless PCB No 45° 2 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) Download_STP_691412120002B (rev1).stp3D_691412120002B (rev1).pdfDownload_IGES_691412120002B (rev1).iges
2 PDF 691412120003B Screwless PCB No 45° 3 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) Download_STP_691412120003B (rev1).stp3D_691412120003B (rev1).pdfDownload_IGES_691412120003B (rev1).iges 691001
3 PDF 691412120004B Screwless PCB No 45° 4 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120004B (rev1).stp3D_691412120004B (rev1).pdfDownlaod_IGES_691412120004B (rev1).iges
4 PDF 691412120005B Screwless PCB No 45° 5 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120005B (rev1).stp3D_691412120005B (rev1).pdfDownload_IGES_691412120005B (rev1).iges
5 PDF 691412120006B Screwless PCB No 45° 6 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120006B (rev1).stp3D_691412120006B (rev1).pdfDownload_IGES_691412120006B (rev1).iges
6 PDF 691412120007B Screwless PCB No 45° 7 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120007B (rev1).stp3D_691412120007B (rev1).pdfDownload_IGES_691412120007B (rev1).iges
7 PDF 691412120008B Screwless PCB No 45° 8 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120008B (rev1).stp3D_691412120008B (rev1).pdfDownload_IGES_691412120008B (rev1).iges
8 PDF 691412120009B Screwless PCB No 45° 9 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120009B (rev1).stp3D_691412120009B (rev1).pdfDownload_IGES_691412120009B (rev1).iges
9 PDF 691412120010B Screwless PCB No 45° 10 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120010B (rev1).stp3D_691412120010B (rev1).pdfDownload_IGES_691412120010B (rev1).iges
10 PDF 691412120011B Screwless PCB No 45° 11 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120011B (rev1).stp3D_691412120011B (rev1).pdfDownload_IGES_691412120011B (rev1).iges
11 PDF 691412120012B Screwless PCB No 45° 12 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120012B (rev1).stp3D_691412120012B (rev1).pdfDownload_IGES_691412120012B (rev1).iges
12 PDF 691412120013B Screwless PCB No 45° 13 3.5 6 2 300 250 2.08 to 0.518 (mm²) 2.08 to 0.518 (mm²) 691412120013B (rev1).stp3D_691412120013B (rev1).pdfDownload_IGES_691412120013B (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches