WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile

  • Picture

KIND PROPERTIES

Pitch 3.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green/Orange
Contact Material Copper Alloy
Contact Plating Tin
Terminal Material Copper Alloy
Terminal Plating Tin-plated surface
Spring Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICALPROPERTIES

IR cULus 12 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 2500 V (AC)
Contact Resistance [cULus] 20 mΩ

WIRE PROPERTIES

Solid Wire Section (AWG) 16 to 24 (AWG)
Solid Wire Section (Metric) 1.31 to 0.205 (mm²)
Stranded Wire Section (AWG) 16 to 24 (AWG)
Stranded Wire Section (Metric) 1.31 to 0.205 (mm²)

CERTIFICATION

cULus Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Wire Section Files Samples
1 PDF 691304100002 Pluggable Cable No Vertical 2 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100002 (rev1).stp3D_691304100002 (rev1).pdfDownload_IGES_691304100002 (rev1).iges
2 PDF 691304100003 Pluggable Cable No Vertical 3 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100003 (rev1).stp3D_691304100003 (rev1).pdfDownload_IGES_691304100003 (rev1).iges
3 PDF 691304100004 Pluggable Cable No Vertical 4 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100004 (rev1).stp3D_691304100004 (rev1).pdfDownload_IGES_691304100004 (rev1).iges
4 PDF 691304100005 Pluggable Cable No Vertical 5 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100005 (rev1).stp3D_691304100005 (rev1).pdfDownload_IGES_691304100005 (rev1).iges
5 PDF 691304100006 Pluggable Cable No Vertical 6 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100006 (rev1).stp3D_691304100006 (rev1).pdfDownload_IGES_691304100006 (rev1).iges
6 PDF 691304100007 Pluggable Cable No Vertical 7 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100007 (rev1).stp3D_691304100007 (rev1).pdfDownload_IGES_691304100007 (rev1).iges
7 PDF 691304100008 Pluggable Cable No Vertical 8 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304100008 (rev1).stp3D_691304100008 (rev1).pdfDownload_IGES_691304100008 (rev1).iges
8 PDF 691304100009 Pluggable Cable No Vertical 9 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²)
9 PDF 691304100010 Pluggable Cable No Vertical 10 3.5 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²)

Downloads

Product Series Files

Files
download TerminalBlocks (rev19d).lbr

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches