WR-TBL Serie 2213 - 3.81 mm 55° Entry Modular

  • Picture

KIND PROPERTIES

Pitch 3.81 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Brass

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR cULus 10 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Contact Resistance [cULus] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 5 up to 6 (mm)
Screw M2
Solid Wire Section (AWG) 28 to 16 (AWG)
Solid Wire Section (Metric) 0.081 to 1.31 (mm²)
Stranded Wire Section (AWG) 28 to 16 (AWG)
Stranded Wire Section (Metric) 0.081 to 1.31 (mm²)

CERTIFICATION

cULus Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691221320002 Rising Cage Clamp PCB Yes 55° 2 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320002 (rev1).stp691221320002 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320002 (rev1).pdf
2 PDF 691221320003 Rising Cage Clamp PCB Yes 55° 3 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320003 (rev1).stp691221320003 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320003 (rev1).pdf 691001
3 PDF 691221320004 Rising Cage Clamp PCB Yes 55° 4 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320004 (rev1).stp691221320004 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320004 (rev1).pdf
4 PDF 691221320005 Rising Cage Clamp PCB Yes 55° 5 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320005 (rev1).stp691221320005 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320005 (rev1).pdf
5 PDF 691221320006 Rising Cage Clamp PCB Yes 55° 6 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320006 (rev1).stp691221320006 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320006 (rev1).pdf
6 PDF 691221320008 Rising Cage Clamp PCB Yes 55° 8 3.81 10 300 28 to 16 (AWG) 0.081 to 1.31 (mm²) 691221320008 (rev1).stp691221320008 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691221320008 (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches