WR-TBL Serie 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 3.81 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
IR VDE 10 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 130 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 1250 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2
Solid Wire Section (AWG) 30 to 16 (AWG)
Solid Wire Section (Metric) 0.05 to 1.31 (mm²)
Stranded Wire Section (AWG) 30 to 16 (AWG)
Stranded Wire Section (Metric) 0.05 to 1.31 (mm²)

CERTIFICATION

cULus Approval E150931
UL Approval E150931 CAT. N°: CPA (3);​ E150931 CAT. N°: CAP (3)
VDE Approval 40015434
VDE Approval 40015434 TYPE: CPA

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691243300004 Rising Cage Clamp PCB No Vertical 4 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300004 (rev1).pdfDownload_IGES_691243300004 (rev1).iges 691001
2 PDF 691243300005 Rising Cage Clamp PCB No Vertical 5 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300005 (rev1).pdfDownload_IGES_691243300005 (rev1).iges
3 PDF 691243300006 Rising Cage Clamp PCB No Vertical 6 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300006 (rev1).pdfDownload_IGES_691243300006 (rev1).iges
4 PDF 691243300007 Rising Cage Clamp PCB No Vertical 7 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300007 (rev1).pdfDownload_IGES_691243300007 (rev1).iges
5 PDF 691243300008 Rising Cage Clamp PCB No Vertical 8 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300008 (rev1).pdfDownload_IGES_691243300008 (rev1).iges
6 PDF 691243300009 Rising Cage Clamp PCB No Vertical 9 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300009 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300009 (rev1).pdfDownload_IGES_691243300009 (rev1).iges
7 PDF 691243300010 Rising Cage Clamp PCB No Vertical 10 3.81 10 10 300 130 30 to 16 (AWG) 0.05 to 1.31 (mm²) Download_STP_691243300010 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691243300010 (rev1).pdfDownload_IGES_691243300010 (rev1).iges

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches