WR-TBL Serie 3043 - 3.81mm Screwless Plug Vertical Entry Low Profile

NEW

  • Picture

KIND PROPERTIES

Pitch 3.81 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green/Orange
Terminal Material Copper Alloy
Terminal Plating Tin-plated surface
Spring Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICALPROPERTIES

IR UL 12 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance [UL] 20 mΩ

WIRE PROPERTIES

Solid Wire Section (AWG) 16 to 24 (AWG)
Solid Wire Section (Metric) 1.31 to 0.205 (mm²)
Stranded Wire Section (AWG) 16 to 24 (AWG)
Stranded Wire Section (Metric) 1.31 to 0.205 (mm²)

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Samples
1 PDF 691304300002 Pluggable Cable No Vertical 2 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300002 (rev1).stp3D_691304300002 (rev1).pdfDownload_IGES_691304300002 (rev1).iges
2 PDF 691304300003 Pluggable Cable No Vertical 3 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300003 (rev1).stp3D_691304300003 (rev1).pdfDownload_IGES_691304300003 (rev1).iges
3 PDF 691304300004 Pluggable Cable No Vertical 4 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300004 (rev1).stp3D_691304300004 (rev1).pdfDownload_IGES_691304300004 (rev1).iges
4 PDF 691304300005 Pluggable Cable No Vertical 5 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300005 (rev1).stp3D_691304300005 (rev1).pdfDownload_IGES_691304300005 (rev1).iges
5 PDF 691304300006 Pluggable Cable No Vertical 6 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300006 (rev1).stp3D_6911304300006 (rev1).pdfDownload_IGES_691304300006 (rev1).iges
6 PDF 691304300007 Pluggable Cable No Vertical 7 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300007 (rev1).stp3D_691304300007 (rev1).pdfDownload_IGES_691304300007 (rev1).iges
7 PDF 691304300008 Pluggable Cable No Vertical 8 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STEP_691304300008 (rev1).stp3D_691304300008 (rev1).pdfDownload_IGES_691304300008 (rev1).iges
8 PDF 691304300009 Pluggable Cable No Vertical 9 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STP_691304300009 (rev1).stp3D_691304300009 (rev1).pdfDownload_IGES_691304300009 (rev1).iges
9 PDF 691304300010 Pluggable Cable No Vertical 10 3.81 12 300 16 to 24 (AWG) 1.31 to 0.205 (mm²) Download_STP_691304300010 (rev1).stp3D_691304300010 (rev1).pdfDownload_IGES_691304300010 (rev1).iges

Downloads

Product Series Files

Files
download TerminalBlocks (rev19d).lbr

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches