WR-TBL Serie 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable

  • Picture

KIND PROPERTIES

Pitch 3.81 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Stainless Steel
Wire Guard Material Copper Alloy with Tin over Nickel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICALPROPERTIES

IR UL 12 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)

WIRE PROPERTIES

Solid Wire Section (AWG) 16 to 24 (AWG)
Solid Wire Section (Metric) 0.205 to 1.3 (mm²)
Stranded Wire Section (AWG) 16 to 24 (AWG)
Stranded Wire Section (Metric) 0.205 to 1.3 (mm²)

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Samples
1 PDF 691304330002 Pluggable Cable No Vertical 2 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330002 (rev1).stp691304330002 (rev1).iges691304330002_1 (rev1).pdf
2 PDF 691304330003 Pluggable Cable No Vertical 3 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330003 (rev1).stp691304330003 (rev1).iges691304330003_1 (rev1).pdf
3 PDF 691304330004 Pluggable Cable No Vertical 4 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330004 (rev1).stp691304330004 (rev1).iges691304330004_1 (rev1).pdf
4 PDF 691304330005 Pluggable Cable No Vertical 5 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330005 (rev1).stp691304330005 (rev1).iges691304330005_1 (rev1).pdf
5 PDF 691304330006 Pluggable Cable No Vertical 6 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330006 (rev1).stp691304330006 (rev1).iges691304330006_1 (rev1).pdf
6 PDF 691304330007 Pluggable Cable No Vertical 7 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330007 (rev1).stp691304330007 (rev1).iges691304330007_1 (rev1).pdf
7 PDF 691304330008 Pluggable Cable No Vertical 8 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330008 (rev1).stp691304330008 (rev1).iges691304330008_1 (rev1).pdf
8 PDF 691304330012 Pluggable Cable No Vertical 12 3.81 12 300 16 to 24 (AWG) 0.205 to 1.3 (mm²) 691304330012 (rev1).stp691304330012 (rev1).iges691304330012_1 (rev1).pdf

Downloads

Product Series Files

Files
download TerminalBlocks (rev19d).lbr

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches