WR-TBL Serie 3053 - 3.81 mm Vertical PCB Header

  • Picture

KIND PROPERTIES

Pitch 3.81 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICALPROPERTIES

IR UL 12 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance 20 mΩ

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Files Samples
1 PDF 691305330002 Pluggable PCB No Vertical 2 3.81 12 300 691305330002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330002 (rev1).iges691305330002_1 (rev1).pdf
2 PDF 691305330003 Pluggable PCB No Vertical 3 3.81 12 300 691305330003 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330003 (rev1).iges691305330003_1 (rev1).pdf
3 PDF 691305330004 Pluggable PCB No Vertical 4 3.81 12 300 691305330004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330004 (rev1).iges691305330004_1 (rev1).pdf
4 PDF 691305330005 Pluggable PCB No Vertical 5 3.81 12 300 691305330005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330005 (rev1).iges691305330005_1 (rev1).pdf
5 PDF 691305330006 Pluggable PCB No Vertical 6 3.81 12 300 691305330006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330006 (rev1).iges691305330006_1 (rev1).pdf
6 PDF 691305330007 Pluggable PCB No Vertical 7 3.81 12 300 691305330007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330007 (rev1).iges691305330007_1 (rev1).pdf
7 PDF 691305330008 Pluggable PCB No Vertical 8 3.81 12 300 691305330008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330008 (rev1).iges691305330008_1 (rev1).pdf
8 PDF 691305330012 Pluggable PCB No Vertical 12 3.81 12 300 691305330012 (rev1).stpAltium_WR-TBL (rev19a).IntLib691305330012 (rev1).iges691305330012_1 (rev1).pdf
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches