WR-TBL Serie 111 - 5.00 mm Horiz. Entry Modular

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Copper over Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 15 A
Working Voltage [UL] 250 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance [UL] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 5 up to 6 (mm)
Screw M2.5
Solid Wire Section (AWG) 24 to 14 (AWG)
Solid Wire Section (Metric) 0.205 to 2.08 (mm²)
Stranded Wire Section (AWG) 24 to 14 (AWG)
Stranded Wire Section (Metric) 0.205 to 2.08 (mm²)

CERTIFICATION

UL Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691111710002 Pressure Clamp PCB Yes Horizontal 2 5 15 250 24 to 14 (AWG) 0.205 to 2.08 (mm²) 691111710002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691111710002 (rev1).pdfDownload_IGES_691111710002 (rev1).iges 612690
2 PDF 691111710003 Pressure Clamp PCB Yes Horizontal 3 5 15 250 24 to 14 (AWG) 0.205 to 2.08 (mm²) 691111710003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691111710003 (rev1).pdfDownload_IGES_691111710003 (rev1).iges 691001

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches