WR-TBL Serie 126 B - 5.00 mm Horiz. Entry w. stamping clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Steel
Contact Plating Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR cULus 20 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 2000 V (AC)
Contact Resistance [cULus] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 9 (mm)
Screw M4
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.05 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.05 to 3.31 (mm²)

CERTIFICATION

cULus Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691126710002B Pressure Clamp PCB Yes Horizontal 2 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710002B (rev1).stp691126710002B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710002B (rev1).pdf 612690
2 PDF 691126710003B Pressure Clamp PCB Yes Horizontal 3 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710003B (rev1).stp691126710003B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710003B (rev1).pdf
3 PDF 691126710004B Pressure Clamp PCB Yes Horizontal 4 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710004B (rev1).stp691126710004B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710004B (rev1).pdf
4 PDF 691126710005B Pressure Clamp PCB Yes Horizontal 5 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710005B (rev1).stp691126710005B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710005B (rev1).pdf
5 PDF 691126710006B Pressure Clamp PCB Yes Horizontal 6 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710006B (rev1).stp691126710006B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710006B (rev1).pdf
6 PDF 691126710008B Pressure Clamp PCB Yes Horizontal 8 5 20 300 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691126710008B (rev1).stp691126710008B (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691126710008B (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches