WR-TBL Serie 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 18 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 7 (mm)
Screw M2.5
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.05 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.05 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT N: CBL (6)
VDE Approval 40021373
VDE Approval 40021373 TYPE: CBL

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691133710004 Pressure Clamp PCB No Horizontal 4 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Downloads_STP_691133710004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710004 (rev1).pdfDownloads_IGES_691133710004 (rev1).iges
2 PDF 691133710005 Pressure Clamp PCB No Horizontal 5 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Downloads_STP_691133710005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710005 (rev1).pdfDownloads_IGES_691133710005 (rev1).iges
3 PDF 691133710006 Pressure Clamp PCB No Horizontal 6 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Downloads_STP_691133710006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710006 (rev1).pdfDownloads_IGES_691133710006 (rev1).iges
4 PDF 691133710007 Pressure Clamp PCB No Horizontal 7 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Downloads_STP_691133710007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710007 (rev1).pdfDownloads_IGES_691133710007 (rev1).iges
5 PDF 691133710008 Pressure Clamp PCB No Horizontal 8 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691133710008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710008 (rev1).pdfDownload_IGES_691133710008 (rev1).iges
6 PDF 691133710009 Pressure Clamp PCB No Horizontal 9 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691133710009 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710009 (rev1).pdfDownload_IGES_691133710009 (rev1).iges
7 PDF 691133710010 Pressure Clamp PCB No Horizontal 10 5 18 24 300 250 30 to 12 (AWG) 0.05 to 3.31 (mm²) Downloads_STP_691133710010 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691133710010 (rev1).pdfDownloads_IGES_691133710010 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches