WR-TBL Serie 1347- 5.00 mm Horizontal Cable Entry w. Pressure Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 2000 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 7 (mm)
Screw M3
Solid Wire Section (AWG) 30 to 14 (AWG)
Solid Wire Section (Metric) 0.05 to 2.08 (mm²)
Stranded Wire Section (AWG) 30 to 14 (AWG)
Stranded Wire Section (Metric) 0.05 to 2.08 (mm²)

CERTIFICATION

UL Approval E150931 CAT N: CMM (1)
VDE Approval 40021362
VDE Approval 40021375 TYPE: CMM

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691134710002 Pressure Clamp PCB Yes Horizontal 2 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691134710002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691134710002 (rev1).pdfDownload_IGES_691134710002 (rev1).iges 744998
2 PDF 691134710003 Pressure Clamp PCB Yes Horizontal 3 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691134710003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691134710003 (rev1).pdfDownload_IGES_691134710003 (rev1).iges

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches