WR-TBL Serie 1367- 5.00 mm Horizontal Cable Entry w. Pressure Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 7 (mm)
Screw M3
Solid Wire Section (AWG) 30 to 14 (AWG)
Solid Wire Section (Metric) 0.05 to 2.08 (mm²)
Stranded Wire Section (AWG) 30 to 14 (AWG)
Stranded Wire Section (Metric) 0.05 to 2.08 (mm²)

CERTIFICATION

cULus Approval E150931
UL Approval E150931 CAT N: CZZ (1)
VDE Approval 40021362
VDE Approval 40021377 TYPE: CZZ

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691136710004 Pressure Clamp PCB No Horizontal 4 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710004 (rev1).pdfDownload_IGES_691136710004 (rev1).iges
2 PDF 691136710005 Pressure Clamp PCB No Horizontal 5 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710005 (rev1).pdfDownload_IGES_691136710005 (rev1).iges
3 PDF 691136710006 Pressure Clamp PCB No Horizontal 6 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710006 (rev1).pdfDownload_IGES_691136710006 (rev1).iges
4 PDF 691136710007 Pressure Clamp PCB No Horizontal 7 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710007 (rev1).pdfDownload_IGES_691136710007 (rev1).iges
5 PDF 691136710008 Pressure Clamp PCB No Horizontal 8 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710008 (rev1).pdfDownload_IGES_691136710008 (rev1).iges
6 PDF 691136710009 Pressure Clamp PCB No Horizontal 9 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710009 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710009 (rev1).pdfDownload_IGES_691136710009 (rev1).iges
7 PDF 691136710010 Pressure Clamp PCB No Horizontal 10 5 16 24 300 450 30 to 14 (AWG) 0.05 to 2.08 (mm²) Download_STP_691136710010 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691136710010 (rev1).pdfDownload_IGES_691136710010 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches