WR-TBL Serie 213 - 5.00 mm Horiz.l Entry Modular

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Brass
Contact Plating Copper over Zinc
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Brass

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
IR VDE 10 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 5 up to 6 (mm)
Screw M2.5
Solid Wire Section (AWG) 26 to 16 (AWG)
Solid Wire Section (Metric) 0.129 to 1.31 (mm²)
Stranded Wire Section (AWG) 26 to 16 (AWG)
Stranded Wire Section (Metric) 0.129 to 1.31 (mm²)

CERTIFICATION

UL Approval E315414
VDE Approval 40024437
VDE Approval 40024437

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691213710002 Rising Cage Clamp PCB Yes Horizontal 2 5 10 10 300 250 26 to 16 (AWG) 0.129 to 1.31 (mm²) 691213710002 (rev1).stp691213710002 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691213710002 (rev1).pdf 612690
2 PDF 691213710003 Rising Cage Clamp PCB Yes Horizontal 3 5 10 10 300 250 26 to 16 (AWG) 0.129 to 1.31 (mm²) 691213710003 (rev1).stp691213710003 (rev1).igsAltium_WR-TBL (rev19a).IntLib3D_691213710003 (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches