WR-TBL Serie 2327 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Brass
Contact Plating Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 20 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Contact Resistance [UL] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 up to 7 (mm)
Screw M2.5
Solid Wire Section (AWG) 12 to 22 (AWG)
Solid Wire Section (Metric) 3.31 to 0.326 (mm²)
Stranded Wire Section (AWG) 12 to 22 (AWG)
Stranded Wire Section (Metric) 3.31 to 0.326 (mm²)

CERTIFICATION

UL Approval E315414

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Samples
1 PDF 691232710004 Rising Cage Clamp PCB Yes Double Level Horizontal 4 5 20 300 12 to 22 (AWG) 3.31 to 0.326 (mm²) Download_STP_691232710004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691232710004 (rev1).pdfDownloads_IGES_691232710004 (rev1).iges
2 PDF 691232710006 Rising Cage Clamp PCB Yes Double Level Horizontal 6 5 20 300 12 to 22 (AWG) 3.31 to 0.326 (mm²) Download_STP_691232710006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691232710006 (rev1).pdfDownload_IGES_691232710006 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches