WR-TBL Serie 2427 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 14 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.0509 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.0509 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT. N°: CLA (4);​ E150931 CAT. N°: CLA (4)
VDE Approval 40021356
VDE Approval 40021356 TYPE: CLA

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691242710004 Rising Cage Clamp PCB No Horizontal 4 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710004 (rev1).pdfDownload_IGES_691242710004 (rev1).iges
2 PDF 691242710005 Rising Cage Clamp PCB No Horizontal 5 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710005 (rev1).pdfDownload_IGES_691242710005 (rev1).iges
3 PDF 691242710006 Rising Cage Clamp PCB No Horizontal 6 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710006 (rev1).pdfDownload_IGES_691242710006 (rev1).iges
4 PDF 691242710007 Rising Cage Clamp PCB No Horizontal 7 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710007 (rev1).pdfDownload_IGES_691242710007 (rev1).iges
5 PDF 691242710008 Rising Cage Clamp PCB No Horizontal 8 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710008 (rev1).pdfDownload_IGES_691242710008 (rev1).iges
6 PDF 691242710009 Rising Cage Clamp PCB No Horizontal 9 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710009 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710009 (rev1).pdfDownload_IGES_691242710009 (rev1).iges
7 PDF 691242710010 Rising Cage Clamp PCB No Horizontal 10 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691242710010 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691242710010 (rev1).pdfDownload_IGES_691242710010 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches