WR-TBL Serie 2427 - 5.00 mm Vertical Entry w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 14 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.0509 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.0509 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT. N°: CLA (4);​ E150931 CAT. N°: CLA (4)4;​ E150931 CAT.N°: CLA (4)
VDE Approval 40021356
VDE Approval 40021365 TYPE: CLA

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691242700004 Rising Cage Clamp PCB No Vertical 4 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700004 (rev1).iges691242700004 (rev1).pdf
2 PDF 691242700005 Rising Cage Clamp PCB No Vertical 5 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700005 (rev1).iges691242700005 (rev1).pdf
3 PDF 691242700006 Rising Cage Clamp PCB No Vertical 6 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700006 (rev1).iges691242700006 (rev1).pdf
4 PDF 691242700007 Rising Cage Clamp PCB No Vertical 7 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700007 (rev1).iges691242700007 (rev1).pdf
5 PDF 691242700008 Rising Cage Clamp PCB No Vertical 8 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700008 (rev1).iges691242700008 (rev1).pdf
6 PDF 691242700009 Rising Cage Clamp PCB No Vertical 9 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700009 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700009 (rev1).iges691242700009 (rev1).pdf
7 PDF 691242700010 Rising Cage Clamp PCB No Vertical 10 5 14 24 300 250 30 to 12 (AWG) 0.0509 to 3.31 (mm²) 691242700010 (rev1).stpAltium_WR-TBL (rev19a).IntLib691242700010 (rev1).iges691242700010 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches