WR-TBL Serie 2537 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.0509 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.0509 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT. N°: MRT5 (2)
VDE Approval 40021392
VDE Approval 40021392 TYPE: MRT5

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691253710002 Rising Cage Clamp PCB Yes Horizontal 2 5 16 24 300 450 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691253710002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691253710002 (rev1).pdfDownload_IGES_691253710002 (rev1).iges
2 PDF 691253710003 Rising Cage Clamp PCB Yes Horizontal 3 5 16 24 300 450 30 to 12 (AWG) 0.0509 to 3.31 (mm²) Download_STP_691253710003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691253710003 (rev1).pdfDownload_IGES_691253710003 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches