WR-TBL Serie 371B - 5.00 mm Vertical Male PCB Header

  • Picture

KIND PROPERTIES

Pitch 5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Brass
Contact Plating Tin

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS

ELECTRICALPROPERTIES

IR cULus 16 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 2000 V (AC)
Contact Resistance [cULus] 20 mΩ

CERTIFICATION

cULus Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Files Design Kit Samples
1 PDF 691371700002B Pluggable PCB No Vertical 2 5 16 300 691371700002B (rev1).stp691371700002B (rev1).iges691371700002B (rev1).pdf 612690
2 PDF 691371700003B Pluggable PCB No Vertical 3 5 16 300 691371700003B (rev1).stp691371700003B (rev1).iges691371700003B (rev1).pdf
3 PDF 691371700004B Pluggable PCB No Vertical 4 5 16 300 691371700004B (rev1).stp691371700004B (rev1).iges691371700004B (rev1).pdf
4 PDF 691371700005B Pluggable PCB No Vertical 5 5 16 300 691371700005B (rev1).stp691371700005B (rev1).iges691371700005B (rev1).pdf
5 PDF 691371700006B Pluggable PCB No Vertical 6 5 16 300 691371700006B (rev1).stp691371700006B (rev1).iges691371700006B (rev1).pdf
6 PDF 691371700007B Pluggable PCB No Vertical 7 5 16 300 Download_STP_691371700007B (rev1).stp3D_691371700007B (rev1).pdfDownload_IGES_691371700007B (rev1).iges
7 PDF 691371700008B Pluggable PCB No Vertical 8 5 16 300 691371700008B (rev1).stp691371700008B (rev1).iges691371700008B (rev1).pdf
8 PDF 691371700012B Pluggable PCB No Vertical 12 5 16 300 Download_STP_691371700012B (rev1).stp3D_691371700012B (rev1).pdfDownload_IGES_691371700012B (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches