WR-TBL Serie 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 5.08 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 14 A
IR VDE 14 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 14 to 30 (AWG)
Solid Wire Section (Metric) 2.08 to 0.0509 (mm²)
Stranded Wire Section (AWG) 14 to 30 (AWG)
Stranded Wire Section (Metric) 2.08 to 0.0509 (mm²)

CERTIFICATION

UL Approval E150931;​ E130931
VDE Approval 40021365

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691241500004 Rising Cage Clamp PCB No Vertical 4 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500004 (rev1).iges691241500004 (rev1).pdf
2 PDF 691241500005 Rising Cage Clamp PCB No Vertical 5 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500005 (rev1).iges691241500005 (rev1).pdf
3 PDF 691241500006 Rising Cage Clamp PCB No Vertical 6 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500006 (rev1).iges691241500006 (rev1).pdf
4 PDF 691241500007 Rising Cage Clamp PCB No Vertical 7 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500007 (rev1).iges691241500007 (rev1).pdf
5 PDF 691241500008 Rising Cage Clamp PCB No Vertical 8 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500008 (rev1).iges691241500008 (rev1).pdf
6 PDF 691241500009 Rising Cage Clamp PCB No Vertical 9 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500009 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500009 (rev1).iges691241500009 (rev1).pdf
7 PDF 691241500010 Rising Cage Clamp PCB No Vertical 10 5.08 14 14 300 250 14 to 30 (AWG) 2.08 to 0.0509 (mm²) 691241500010 (rev1).stpAltium_WR-TBL (rev19a).IntLib691241500010 (rev1).iges691241500010 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches