WR-TBL Serie 2455 - 5.08 mm Horizontal Cable Entry Rising Cage

  • Picture

KIND PROPERTIES

Pitch 5.08 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M3
Solid Wire Section (AWG) 12 to 30 (AWG)
Solid Wire Section (Metric) 0.05 to 3.31 (mm²)
Stranded Wire Section (AWG) 12 to 30 (AWG)
Stranded Wire Section (Metric) 0.05 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931
VDE Approval 40015450

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691245510004 Rising Cage Clamp PCB No Horizontal 4 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510004 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510004 (rev1).iges691245510004 (rev1).pdf
2 PDF 691245510005 Rising Cage Clamp PCB No Horizontal 5 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510005 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510005 (rev1).iges691245510005 (rev1).pdf
3 PDF 691245510006 Rising Cage Clamp PCB No Horizontal 6 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510006 (rev1).iges691245510006 (rev1).pdf
4 PDF 691245510007 Rising Cage Clamp PCB No Horizontal 7 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510007 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510007 (rev1).iges691245510007 (rev1).pdf
5 PDF 691245510008 Rising Cage Clamp PCB No Horizontal 8 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510008 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510008 (rev1).iges691245510008 (rev1).pdf
6 PDF 691245510009 Rising Cage Clamp PCB No Horizontal 9 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510009 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510009 (rev1).iges691245510009 (rev1).pdf
7 PDF 691245510010 Rising Cage Clamp PCB No Horizontal 10 5.08 16 24 300 450 12 to 30 (AWG) 0.05 to 3.31 (mm²) 691245510010 (rev1).stpAltium_WR-TBL (rev19a).IntLib691245510010 (rev1).iges691245510010 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches