WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches

NEW

  • Picture

KIND PROPERTIES

Pitch 5.08 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green/Orange
Terminal Material Copper Alloy
Terminal Plating Tin-plated surface
Wire Guard Material Stainless Steel

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICALPROPERTIES

IR UL 16 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance [UL] 20 mΩ

WIRE PROPERTIES

Solid Wire Section (AWG) 12 to 26 (AWG)
Solid Wire Section (Metric) 3.31 to 0.129 (mm²)
Stranded Wire Section (AWG) 12 to 26 (AWG)
Stranded Wire Section (Metric) 3.31 to 0.129 (mm²)

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Wire Section Files Samples
1 PDF 691304530002 Pluggable Cable No Vertical 2 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530002 (rev1).stp3D_691304530002 (rev1).pdfDownload_IGES_691304530002 (rev1).iges
2 PDF 691304530003 Pluggable Cable No Vertical 3 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530003 (rev1).stp3D_691304530003 (rev1).pdfDownload_IGES_691304530003 (rev1).iges
3 PDF 691304530004 Pluggable Cable No Vertical 4 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530004 (rev1).stp3D_691304530004 (rev1).pdfDownload_IGES_691304530004 (rev1).iges
4 PDF 691304530005 Pluggable Cable No Vertical 5 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530005 (rev1).stp3D_691304530005 (rev1).pdfDownload_IGES_691304530005 (rev1).iges
5 PDF 691304530006 Pluggable Cable No Vertical 6 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530006 (rev1).stp3D_691304530006 (rev1).pdfDownload_IGES_691304530006 (rev1).iges
6 PDF 691304530007 Pluggable Cable No Vertical 7 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530007 (rev1).stp3D_691304530007 (rev1).pdfDownload_IGES_691304530007 (rev1).iges
7 PDF 691304530008 Pluggable Cable No Vertical 8 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530008 (rev1).stp3D_691304530008 (rev1).pdfDownload_IGES_691304530008 (rev1).iges
8 PDF 691304530009 Pluggable Cable No Vertical 9 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530009 (rev1).stp3D_691304530009 (rev1).pdfDownload_IGES_691304530009 (rev1).iges
9 PDF 691304530010 Pluggable Cable No Vertical 10 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²) Download_STEP_691304530010 (rev1).stp3D_691304530010 (rev1).pdfDownload_IGES_691304530010 (rev1).iges
10 PDF 691304530011 11 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
11 PDF 691304530012 12 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
12 PDF 691304530013 13 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
13 PDF 691304530014 14 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
14 PDF 691304530015 15 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
15 PDF 691304530016 16 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
16 PDF 691304530017 17 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
17 PDF 691304530018 18 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
18 PDF 691304530019 19 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
19 PDF 691304530020 20 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
20 PDF 691304530021 21 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
21 PDF 691304530022 22 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
22 PDF 691304530023 23 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)
23 PDF 691304530024 24 5.08 16 300 12 to 26 (AWG) 3.31 to 0.129 (mm²)

Downloads

Product Series Files

Files
download TerminalBlocks (rev19d).lbr

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches