WR-TBL Serie 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches

NEW

  • Picture

KIND PROPERTIES

Pitch 5.08 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Terminal Material Copper Alloy
Terminal Plating Tin-plated surface

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C

ELECTRICALPROPERTIES

IR UL 16 A
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 2500 V (AC)
Contact Resistance [UL] 20 mΩ

CERTIFICATION

UL Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Files Samples
1 PDF 691305540002 Pluggable PCB No Horizontal 2 5.08 16 300 Download_STEP_691305540002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540002 (rev1).pdfDownload_IGES_691305540002 (rev1).iges
2 PDF 691305540003 Pluggable PCB No Horizontal 3 5.08 16 300 Download_STEP_691305540003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540003 (rev1).pdfDownload_IGES_691305540003 (rev1).iges
3 PDF 691305540004 Pluggable PCB No Horizontal 4 5.08 16 300 Download_STEP_691305540004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540004 (rev1).pdfDownload_IGES-691305540004 (rev1).iges
4 PDF 691305540005 Pluggable PCB No Horizontal 5 5.08 16 300 Download_STEP_691305540005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540005 (rev1).pdfDownload_IGES_691305540005 (rev1).iges
5 PDF 691305540006 Pluggable PCB No Horizontal 6 5.08 16 300 Download_STEP_691305540006 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540006 (rev1).pdfDownload_IGES_ 691305540006 (rev1).iges
6 PDF 691305540007 Pluggable PCB No Horizontal 7 5.08 16 300 Download_STEP_691305540007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540007 (rev1).pdfDownload_IGES_691305540007 (rev1).iges
7 PDF 691305540008 Pluggable PCB No Horizontal 8 5.08 16 300 Download_STEP_691305540008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540008 (rev1).pdfDownload_IGES_691305540008 (rev1).iges
8 PDF 691305540009 Pluggable PCB No Horizontal 9 5.08 16 300 Download_STEP_691305540009 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540009 (rev1).pdfDownload_IGES_691305540009 (rev1).iges
9 PDF 691305540010 Pluggable PCB No Horizontal 10 5.08 16 300 Download_STEP_691305540010 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691305540010 (rev1).pdfDownload_IGES_691305540010 (rev1).iges
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches