WR-TBL Serie 2142 - 7.00 mm Horizontal Entry w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 7 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 10 A
IR VDE 10 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2
Solid Wire Section (AWG) 16 to 30 (AWG)
Solid Wire Section (Metric) 1.31 to 0.0509 (mm²)
Stranded Wire Section (AWG) 16 to 30 (AWG)
Stranded Wire Section (Metric) 1.31 to 0.0509 (mm²)

CERTIFICATION

UL Approval E150931
VDE Approval 40015437

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691214210001 Rising Cage Clamp PCB Yes Horizontal 1 7 10 10 300 450 16 to 30 (AWG) 1.31 to 0.0509 (mm²) 691214210001 (rev1).stpAltium_WR-TBL (rev19a).IntLib691214210001 (rev1).iges691214210001_1 (rev1).pdf
2 PDF 691214210002 Rising Cage Clamp PCB Yes Horizontal 2 7 10 10 300 450 16 to 30 (AWG) 1.31 to 0.0509 (mm²) 691214210002 (rev1).stpAltium_WR-TBL (rev19a).IntLib691214210002 (rev1).iges691214210002_1 (rev1).pdf
3 PDF 691214210101 Rising Cage Clamp PCB Yes Horizontal 1 7 10 10 300 450 16 to 30 (AWG) 1.31 to 0.0509 (mm²) 691214210101 (rev1).stpAltium_WR-TBL (rev19a).IntLib691214210101 (rev1).iges691214210101_1 (rev1).pdf

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches