WR-TBL Serie 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp

  • Picture

KIND PROPERTIES

Pitch 7.5 mm

MATERIAL PROPERTIES

Insulator Material PA6/66
Insulator Flammability Rating UL94 V-0
Insulator Color Green
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 3000 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6 (mm)
Screw M2.5
Solid Wire Section (AWG) 30 to 12 (AWG)
Solid Wire Section (Metric) 0.05 to 3.31 (mm²)
Stranded Wire Section (AWG) 30 to 12 (AWG)
Stranded Wire Section (Metric) 0.05 to 3.31 (mm²)

CERTIFICATION

UL Approval E150931 CAT N: MRT12 (7)
VDE Approval 40021397
VDE Approval 40021397 TYPE: MRT12

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Design Kit Samples
1 PDF 691137910002 Pressure Clamp PCB No Horizontal 2 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691137910002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691137910002 (rev1).pdfDownload_IGES_691137910002 (rev1).iges 691001
2 PDF 691137910003 Pressure Clamp PCB No Horizontal 3 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691137910003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691137910003 (rev1).pdfDownload_IGES_691137910003 (rev1).iges
3 PDF 691137910004 Pressure Clamp PCB No Horizontal 4 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691137910004 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691137910004 (rev1).pdfDownloads_IGES_691137910004 (rev1).iges
4 PDF 691137910005 Pressure Clamp PCB No Horizontal 5 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691137910005 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691137910005 (rev1).pdfDownload_IGES_691137910005 (rev1).iges
5 PDF 691137910006 Pressure Clamp PCB No Horizontal 6 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) 691137910006 (rev1).stpAltium_WR-TBL (rev19a).IntLib691137910006 (rev1).iges691137910006_1 (rev1).pdf
6 PDF 691137910008 Pressure Clamp PCB No Horizontal 8 7.5 16 24 300 750 30 to 12 (AWG) 0.05 to 3.31 (mm²) Download_STP_691137910008 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691137910008 (rev1).pdfDownload_IGES_691137910008 (rev1).iges

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches