WR-TBL Serie 2539 - 7.50 mm Vertical Entry Modular w. Rising Cage Clamp

  • Picture

KIND PROPERTIES

Pitch 7.5 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy

GENERAL INFORMATION

Operating Temperature -30 up to +120 °C
Compliance RoHS

ELECTRICAL PROPERTIES

IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ

MECHANICAL PROPERTIES

Wire Strip Length 6
Screw M3
Solid Wire Section (AWG) 12 to 30 (AWG)
Solid Wire Section (Metric) 3.31 to 0.0509 (mm²)
Stranded Wire Section (AWG) 12 to 30 (AWG)
Stranded Wire Section (Metric) 3.31 to 0.0509 (mm²)

CERTIFICATION

cULus Approval E150931
VDE Approval 40021392

PACKAGING PROPERTIES

Packaging Box

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR UL
(A)
IR VDE
(A)
Working Voltage [UL]
(V (AC))
Working Voltage [VDE]
(V (AC))
Wire Section Files Samples
1 PDF 691253900002 Rising Cage Clamp PCB Yes Vertical 2 7.5 16 24 300 750 12 to 30 (AWG) 3.31 to 0.0509 (mm²) Download_STP_691253900002 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691253900002 (rev1).pdfDownload_IGES_691253900002 (rev1).iges
2 PDF 691253900003 Rising Cage Clamp PCB Yes Vertical 3 7.5 16 24 300 750 12 to 30 (AWG) 3.31 to 0.0509 (mm²) Download_STP_691253900003 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691253900003 (rev1).pdfDownload_IGES_691253900003 (rev1).iges

Downloads

Article Specific Files

Files
show
Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches