WR-TBL Serie 3074 - 7.62 mm Reversed Gender Vertical PCB Header

  • Picture

KIND PROPERTIES

Pitch 7.62 mm

MATERIAL PROPERTIES

Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Brass
Contact Plating Tin
Wire Guard Material Phosphor Bronze

GENERAL INFORMATION

Operating Temperature -40 up to +105 °C
Compliance RoHS

ELECTRICALPROPERTIES

IR cULus 20 A
Working Voltage [cULus] 300 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Contact Resistance [cULus] 20 mΩ

CERTIFICATION

cULus Approval E315414

Products

SPEC Order Code Application PCB/Cable/Panel Modularity Type Pins Pitch
(mm)
IR cULus
(A)
Working Voltage [cULus]
(V (AC))
Files Design Kit Samples
1 PDF 691307400002 Pluggable PCB No Vertical 2 7.62 20 300 691307400002 (rev1).stp691307400002 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400002_1 (rev1).pdf 691001
2 PDF 691307400003 Pluggable PCB No Vertical 3 7.62 20 300 691307400003 (rev1).stp691307400003 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400003_1 (rev1).pdf
3 PDF 691307400004 Pluggable PCB No Vertical 4 7.62 20 300 691307400004 (rev1).stp691307400004 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400004_1 (rev1).pdf
4 PDF 691307400005 Pluggable PCB No Vertical 5 7.62 20 300 691307400005 (rev1).stp691307400005 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400005_1 (rev1).pdf
5 PDF 691307400006 Pluggable PCB No Vertical 6 7.62 20 300 691307400006 (rev1).stp691307400006 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400006_1 (rev1).pdf
6 PDF 691307400007 Pluggable PCB No Vertical 7 7.62 20 300 Downloads_STP_691307400007 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691307400007 (rev1).pdfDownloads_IGES_691307400007 (rev1).iges
7 PDF 691307400008 Pluggable PCB No Vertical 8 7.62 20 300 691307400008 (rev1).stp691307400008 (rev1).igsAltium_WR-TBL (rev19a).IntLib691307400008_1 (rev1).pdf
8 PDF 691307400012 Pluggable PCB No Vertical 12 7.62 20 300 Downloads_STP_691307400012 (rev1).stpAltium_WR-TBL (rev19a).IntLib3D_691307400012 (rev1).pdfDownloads_IGES_691307400012 (rev1).iges

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Wire protector, Excenter clamp, Pluggable, Screwless, Push In Spring Clamp, IDC, PCB, Header, Plug, THT, THR, SMT, Modular, Horizontal, Vertical, Flange Hook Latches