WP-PLUG REDCUBE Direct Plug Terminal

  • Picture
  • Dimensions

Applications

  • Reversible high current Wire-to-Board connections
  • Battery charger
  • Tool-free and screwless connections
  • Multiple pluggable solutions
  • Mounting in very tight spaces / Mounting areas with difficult access

PACKAGING PROPERTIES

Packaging Bulk

ELECTRICAL PROPERTIES

IR 1 120 A

GENERAL PROPERTIES

Operating Temperature -45 up to +125 °C

PROPERTIES

Color Red;​ Black
Insulator Material PBT
Contact Material Copper Alloy
Contact Plating Tin
Plastic Housing Flammability Rating UL94 V-0
Execution Press-Fit
Pins 12
Contact Resistance 1 mΩ

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

SPEC Order Code Pins IR 1
(A)
Files Design Kit Samples
1 PDF 7464000 12 120 7464000 (rev1).stp7464000 (rev1).igs7464000_3D (rev1).pdf 746701
2 PDF 7464100 12 120 7464000 (rev1).stp7464000 (rev1).igs7464000_3D (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: high power, high current, contact, terminal, connector, REDCUBE PLUG, Press-Fit, peak current, energy efficient, power supply, pluggable, board-to-board, wire-to-board, lowest resistance, PCB, for power, crimp contact