WP-SMBU SMD Internal blind-hole thread

  • Picture

Applications

  • Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
  • Angled assembling of cable, PCB or housing
  • One layer applications

PROPERTIES

Material Brass
Surface Tin
Operating Temperature -55 up to +150 °C
Qty. 500

ELECTRICAL PROPERTIES

IR 1 50 A;​ 70 A

PACKAGING PROPERTIES

Packaging Bulk;​ Tape and Reel

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

Downloads

Article Specific Files

Files
show
Tags: SMD powerelement, powerelements, power element, high current, high power, contact, terminal, connector, connection, IGBT connector, REDCUBE SMD, peak current, energy efficient, power supply, wire-to-board, board-to-board connection, IGBT connector, low resistance, for power, right angled, 90°, thread, solder contact, SMT, on reel, SMD reverse type, brass connector