WP-SMBU SMD Internal through-hole thread

  • Picture

Applications

  • Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
  • IMS boards or one layer applications

PROPERTIES

Material Brass
Surface Tin
Operating Temperature -55 up to +150 °C
Qty. 950;​ 500;​ 600

ELECTRICAL PROPERTIES

IR 1 50 A;​ 70 A

PACKAGING PROPERTIES

Packaging Bulk;​ Tape and Reel

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

SPEC Order Code H
(mm)
Ø OD
(mm)
IR 1
(A)
Ti Tl
(mm)
Files Design Kit Samples
1 PDF 7466003 5 7 50 M3 6 7466003 (rev1).stp9774180960R (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip
3 PDF 746600330 3 7 50 M3 4 Downloads_STP_746600330 (rev1).stpDownloads_IGS_746600330 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_746600330 (rev1).pdf
4 PDF 746600330R 3 7 50 M3 4 Downloads_STP_746600330 (rev1).stpDownloads_IGS_746600330 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_746600330 (rev1).pdf
2 PDF 7466003R 5 7 50 M3 6 Download_STP_7466003R (rev1).stpDownload_IGS_7466003R (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip
5 PDF 7466004 5 7 50 M4 6 7466004 (rev1).stp9774180960R (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip
7 PDF 746600430 3 7 50 M4 4 Downloads_STP_746600430 (rev1).stpDownloads_IGS_746600430 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_746600430 (rev1).pdf 746701
8 PDF 746600430R 3 7 50 M4 4 Downloads_STP_746600430 (rev1).stpDownloads_IGS_746600430 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_746600430 (rev1).pdf
6 PDF 7466004R 5 7 50 M4 6 Download_STP_7466004R (rev1).stpDownload_IGS_7466004R (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip
9 PDF 7466005 5 9 70 M5 6 Downloads_STP_7466005 (rev1).stpDownloads_IGS_7466005 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_7466005 (rev1).pdf
10 PDF 7466005R 5 9 70 M5 6 Downloads_STP_7466005 (rev1).stpDownloads_IGS_7466005 (rev1).igsEagle_WP-SMBU (rev19a).lbrAltium_WP-SMBU (rev19b).IntLibDownloads_CADENCE_WP-SMBU (rev19a).zip3D_7466005 (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SMD powerelement, powerelements, power element, high current, high power, contact, terminal, connector, connection, IGBT connector, REDCUBE SMD, peak current, energy efficient, power supply, wire-to-board, board-to-board connection, IGBT connector, low resistance, for power, right angled, 90°, thread, solder contact, SMT, on reel, SMD reverse type, brass connector