WP-SMSH SMD External thread

  • Picture

Applications

  • SMD Power Elements combine the advantages of SMD mounting in conjunction with high current technology. The parts can be mounted fully automatically from the reel to the circuit board with all other SMD components.

PROPERTIES

Material Brass
Surface Tin
Operating Temperature -55 up to +150 °C

ELECTRICAL PROPERTIES

IR 1 50 A

PACKAGING PROPERTIES

Packaging Bulk;​ Tape and Reel

GENERAL INFORMATION

Qty. 500

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: SMD powerelement, powerelements, power element, high current, high power, contact, terminal, connector, connection, IGBT connector, REDCUBE SMD, peak current, energy efficient, power supply, wire-to-board, board-to-board connection, IGBT connector, low resistance, for power, right angled, 90°, thread, solder contact, SMT, on reel, SMD reverse type, brass connector