WP-THRBU REDCUBE THR with internal blind-hole thread

  • Picture

Applications

  • Solderable high current Wire-to-Board connections with a focus on automated assembly
  • Angled assembling of cable or PCBs
  • Angled assembling of PCBs on housings

PROPERTIES

Material Brass
Surface Tin
IR 1 50 A;​ 85 A
Qty. 450;​ 400

GENERAL INFORMATION

Operating Temperature -55 up to +150 °C

PACKAGING PROPERTIES

Packaging Bulk;​ Tape and Reel

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

SPEC Order Code W
(mm)
H
(mm)
IR 1
(A)
Ti Tl
(mm)
Pins Files Design Kit Samples
1 PDF 74650173 7 6 50 M3 3.5 4 74650173 (rev1).stp74650173 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650173_3D (rev1).pdf
2 PDF 74650173R 7 6 50 M3 3.5 4 74650173 (rev1).stp74650173 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650173_3D (rev1).pdf
3 PDF 74650174 7 6.5 50 M4 4 4 74650174 (rev1).stp74650174 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650174_3D (rev1).pdf
4 PDF 74650174R 7 6.5 50 M4 4 4 74650174 (rev1).stp74650174 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650174_3D (rev1).pdf
5 PDF 74650194 10 7 85 M4 4 9 74650194 (rev1).stp74650194 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650194_3D (rev1).pdf
6 PDF 74650194R 10 7 85 M4 4 9 74650194 (rev1).stp74650194 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650194_3D (rev1).pdf
7 PDF 74650195 10 7 85 M5 4 9 74650195 (rev1).stp74650195 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650195_3D (rev1).pdf 746701
8 PDF 74650195R 10 7 85 M5 4 9 74650195 (rev1).stp74650195 (rev1).igsEagle_WP-THRBU (rev19a).lbrAltium_WP-THRBU (rev19a).IntLibDownloads_CADENCE_WP-THRBU (rev19a).zip74650195_3D (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Videos

Tags: THR contact, power element, high current, high power, contact, terminal, connector, connection, REDCUBE THR, peak current, energy efficient, power supply, wire-to-board, board-to-board, low resistance, for power, thread, solder contact, THR, THT, on reel, pin in paste, through hole reflow