WR-ADPT SMA Jack to MCX Jack

NEW

  • Picture

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel

GENERAL INFORMATION

Operating Temperature -55 up to +155 °C

ELECTRICAL PROPERTIES

f DC~6 GHz

PACKAGING PROPERTIES

Packaging Bag

Products

SPEC Order Code Connector Type 1 Connector Type 2 Gender 1 Gender 2 Orientation Type Operating Temperature Files Samples
1 PDF 64403106111000 SMA MCX Jack Jack Straight -55 up to +155 °C Download_STEP_64403106111000 (rev1).stpDownload_3D_64403106111000 (rev1).pdfDownload_IGES_64403106111000 (rev1).iges

Downloads

Article Specific Files

Files
show