WR-CXASY Flexible Cable RG-58C/U

  • Picture

MATERIAL PROPERTIES

Cable RG-58 C/U

KIND PROPERTIES

Interface MIL-STD-348
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 SMA
Gender 2 Jack
Orientation Type 2 Straight

GENERAL INFORMATION

Operating Temperature -20 up to +80 °C
Compliance RoHS

ELECTRICALPROPERTIES

f DC~1 GHz

MECHANICAL PROPERTIES

Min. Bend Radius 49.5 mm

Products

SPEC Order Code f Samples
1 PDF 65503503215301 DC~1 GHz
2 PDF 65503503230501 DC~1 GHz

Downloads

Tags: Cable, RG58, RG142, RG174, RG316, Double shielding, Double braid, .141, .085, RG405, RG402, flexible, Hand formable, Semi rigid