WR-CXASY Flexible Cable RG-316/U Double Braid

  • Picture

MATERIAL PROPERTIES

Cable RG-316 DB

KIND PROPERTIES

Interface MIL-STD-348
Cable Type Flexible
Cable Shielding Braid
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Straight
Connector Type 2 SMA
Gender 2 Jack
Orientation Type 2 Straight

GENERAL INFORMATION

Operating Temperature -55 up to +165 °C
Compliance RoHS

ELECTRICALPROPERTIES

f DC~6 GHz

MECHANICAL PROPERTIES

Min. Bend Radius 15.3 mm

Products

SPEC Order Code f Samples
1 PDF 65503503215306 DC~6 GHz
2 PDF 65503503230506 DC~6 GHz

Downloads

Tags: Cable, RG58, RG142, RG174, RG316, Double shielding, Double braid, .141, .085, RG405, RG402, flexible, Hand formable, Semi rigid