WR-CXASY SMA Right Angle Plug to SMA Straight Bulkhead Jack Hand-Formable Cable .141

  • Picture

KIND PROPERTIES

Interface MIL-STD-348
Cable Type Hand-Formable
Cable Shielding Tin-soaked
Connector Type 1 SMA
Gender 1 Plug
Orientation Type 1 Right Angle
Connector Type 2 SMA
Gender 2 Jack
Orientation Type 2 Straight

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C
Compliance RoHS

ELECTRICALPROPERTIES

f DC~12.4 GHz

MECHANICAL PROPERTIES

Min. Bend Radius 10 mm

Products

SPEC Order Code f Samples
1 PDF 65503603215307 DC~12.4 GHz
2 PDF 65503603230507 DC~12.4 GHz

Downloads

Tags: Cable, RG58, RG142, RG174, RG316, Double shielding, Double braid, .141, .085, RG405, RG402, flexible, Hand formable, Semi rigid