WR-CXASY Flexible Cable RG-174/U

NEW

  • Picture

MATERIAL PROPERTIES

Cable RG-174/U

KIND PROPERTIES

Cable Type Flexible
Cable Shielding Braid
Connector Type 1 RP SMA
Gender 1 Jack
Orientation Type 1 Straight
Connector Type 2 MCX
Gender 2 Plug
Orientation Type 2 Straight

GENERAL INFORMATION

Operating Temperature -20 up to +80 °C

ELECTRICALPROPERTIES

f DC~1 GHz

MECHANICAL PROPERTIES

Min. Bend Radius 30 mm

Products

Downloads

Article Specific Files

Files
show