WR-MCX Straight Solder Leg 3.94mm

NEW

  • Picture

MATERIALPROPERTIES

Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel

KINDPROPERTIES

Interface IEC 61169-36
Connector Type MCX
Gender Plug
Orientation Type Straight

GENERALINFORMATION

Operating Temperature -55 up to +155 °C

ELECTRICALPROPERTIES

Z 50 Ω
f DC~6 GHz

MECHANICALPROPERTIES

Mating Cycle 500 Cycles

PACKAGINGPROPERTIES

Qty. 180

Products

Downloads

Article Specific Files

Files
show