WR-MCX Flexible Cable RG316 Double Braid

NEW

  • Picture

ARTICLEPROPERTIES

Ferrule Hex Crimp Size 0.128 in

MATERIALPROPERTIES

Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel

KINDPROPERTIES

Interface IEC 61169-36
Connector Type MCX
Gender Plug
Orientation Type Right Angle

GENERALINFORMATION

Operating Temperature -55 up to +155 °C

ELECTRICALPROPERTIES

Z 50 Ω
f DC~6 GHz

MECHANICALPROPERTIES

Mating Cycle 500 Cycles

PACKAGINGPROPERTIES

Qty. 2

Products

SPEC Order Code Mount PCB/Cable/Panel Z
(Ω)
Files Samples
1 PDF 60636031210620 Crimp Cable 50 Download_STEP_60636031210620 (rev1).stpDownload_3D_60636031210620 (rev1).pdfDownload_IGES_60636031210620 (rev1).iges

Downloads

Article Specific Files

Files
show