WR-MMCX Flexible Cable RG178/RG196

NEW

  • Picture

ARTICLEPROPERTIES

Ferrule Hex Crimp Size 0.128 in

MATERIALPROPERTIES

Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel

KINDPROPERTIES

Interface IEC 61169-52
Connector Type MMCX
Gender Plug
Orientation Type Straight

GENERALINFORMATION

Operating Temperature -55 up to +155 °C

ELECTRICALPROPERTIES

Z 50 Ω
f DC~3 GHz

MECHANICALPROPERTIES

Mating Cycle 500 Cycles

PACKAGINGPROPERTIES

Qty. 2

Products

SPEC Order Code Mount Center Contact PCB/Cable/Panel Z
(Ω)
Files Samples
1 PDF 66046011210420 Crimp Ø 0.4 Cable 50 Download_STEP_66046011210420 (rev1).stpDownload_3D_66046011210420 (rev1).pdfDownload_IGES_66046011210420 (rev1).iges

Downloads

Article Specific Files

Files
show