WR-MMCX Hand-Formable Cable RG405/.085"

NEW

  • Picture

MATERIALPROPERTIES

Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel

KINDPROPERTIES

Interface IEC 61169-52
Connector Type MMCX
Gender Plug
Orientation Type Straight

GENERALINFORMATION

Operating Temperature -55 up to +155 °C

ELECTRICALPROPERTIES

Z 50 Ω
f DC~6 GHz

MECHANICALPROPERTIES

Mating Cycle 500 Cycles

PACKAGINGPROPERTIES

Qty. 2

Products

SPEC Order Code Mount Center Contact PCB/Cable/Panel Z
(Ω)
Files Samples
1 PDF 66049011210820 Solder Ø 0.6 Cable 50 Download_STEP_66049011210820 (rev1).stpDownload_3D_66049011210820 (rev1).pdfDownload_IGES_66049011210820 (rev1).iges

Downloads

Article Specific Files

Files
show