WR-RPSMA Round Post Rear Mount Bulkhead for PCB 1.6mm

  • Picture

ARTICLE PROPERTIES

Panel Thickness 2-2.4 mm

MATERIAL PROPERTIES

Insulator Material PTFE
Insulator Color White
Center Contact Material Brass
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Nut Material Brass
Nut Plating Gold, min. 0.076µm over Nickel
Lock Washer Material Brass
Lock Washer Plating Gold, min. 0.076µm over Nickel

KIND PROPERTIES

Interface MIL-STD-348
Connector Type RP SMA
Gender Jack
Orientation Type Straight

GENERAL INFORMATION

Operating Temperature -65 up to +165 °C
Compliance RoHS

ELECTRICAL PROPERTIES

f DC~18 GHz

MECHANICAL PROPERTIES

Mating Cycle 500 Cycles

PACKAGING PROPERTIES

Packaging Tray

Products

SPEC Order Code Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Files Design Kit Samples
1 PDF 63012242124506 MIL-STD-348 End Launch RP SMA Jack Straight -65 up to +165 °C Ø 0.76 Download_STP_63012242124506 (rev1).stpAltium_WR-RPSMA (rev18b).IntLibDownloads_CADENCE_WR-RPSMA (rev19a).zip3D_63012242124506 (rev1).pdfDownload_IGES_63012242124506 (rev1).iges 603301

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Reverse polarity, RPSMA, Jack, Right angle, Straight, End Launch, Bulkhead, 1.6mm, PCB, Rear Mount, THT, Round, Rf, connector